Surge Protective Devices

SPD2 PV

  • Electrical Characteristics
    • Catalog # SPD2-PV11-3P0-R
    • Output
      Form
      Isolated SPDT
    • Short Circuit (kA) 50
    • Weight (lbs/g) 0 Kg
    • Thermal Protection Yes
    • Communications No
    • Touchsafe Yes
    • Voltage Protection Level 3800
    • Voltage Protection Rating 2500
    • Number of Poles 3
    • Neutral No
    • Check Stock Order Sample
    • Catalog # SPD2-PV15-3P0-R
    • Output
      Form
      Isolated SPDT
    • Short Circuit (kA) 65
    • Weight (lbs/g) 0 Kg
    • Thermal Protection Yes
    • Communications No
    • Touchsafe Yes
    • Voltage Protection Level 5000
    • Voltage Protection Rating 4000
    • Number of Poles 3
    • Neutral No
    • Check Stock Order Sample